IESNA:LM-63-2002
[TEST]P947272
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2C-935-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10356
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
2078.9 2080 2075.6 2066.3 2012 1955.6 1946.3 1991.2 2095.3 2233.9
2401.5 2594.3 2797.6 2946 3060 3172.8 3275.8 3337.7 3359.1 3336
3219.9 3011.2 2744.4 2321.5 1704.7 992.6 770.7 705 626.7 510.5
392.2 304.6 228.4 143 81.6 32.9 0
2078.9 2070.1 2065.7 2059.7 2007.1 1949.6 1941.4 1981.9 2082.2 2225.1
2388.4 2574.6 2777.9 2931.2 3040.8 3155.8 3257.7 3323.5 3354.1 3326.7
3201.8 2997.5 2726.4 2285.4 1651 961.4 762 698.4 619 501.8
387.3 300.7 217.5 137.5 79.4 31.8 0
2078.9 2076.1 2073.9 2067.9 2026.3 1971 1953.4 1986.8 2074.5 2208.7
2367.6 2546.1 2747.7 2925.2 3047.9 3161.9 3281.8 3363.4 3414.4 3410
3325.6 3138.3 2881.4 2481.5 1891.5 1118.6 775.7 704.5 638.7 547.8
442.1 328.7 243.2 158.9 86.6 39.4 0
2078.9 2073.9 2071.2 2076.1 2047.6 2000 1978.6 1995.6 2057 2164.3
2307.3 2466.7 2651.3 2850.7 3010.1 3136.7 3258.3 3364 3427 3456.6
3423.7 3308.7 3103.8 2744.4 2203.2 1409.5 798.1 662.3 602.6 531.4
455.8 378.5 293.1 195.6 111.7 49.8 0
2078.9 2076.7 2078.3 2089.3 2083.8 2058.6 2027.4 2024.1 2052 2116.1
2214.7 2341.8 2494.1 2669.4 2860.6 3037.5 3175 3294.4 3400.1 3477.9
3499.8 3451.6 3331.7 3136.1 2753.7 2075.6 1155.3 586.1 461.2 388.4
316.6 255.3 198.8 140.2 76.1 27.9 0
2078.9 2080 2086 2100.8 2115 2115 2100.2 2086.5 2088.7 2115.6
2168.7 2252 2364.3 2496.8 2645.3 2833.7 3034.2 3203.5 3301.5 3347.6
3377.7 3392.5 3387.5 3381.5 3322.9 2977.8 2229.5 1241.8 564.8 362.6
285.4 221.3 161.6 111.2 64.1 23.6 0
2078.9 2081.1 2092.6 2110.1 2135.3 2157.8 2173.1 2185.1 2184 2204.9
2239.9 2293.6 2368.1 2453.6 2558.2 2685.8 2831 2990.4 3133.9 3252.8
3372.8 3507.5 3642.3 3782.5 3956.1 4053.7 3752.9 2969 1918.4 963.6
462.3 284.3 192.8 125.4 71.8 25.2 0
2078.9 2082.7 2098.6 2123.8 2151.2 2178.6 2211.4 2248.7 2293.6 2351.1
2424.5 2508.9 2599.8 2700.6 2820.6 2967.4 3133.4 3316.3 3515.7 3731.6
3980.8 4253.1 4557.6 4860.6 5200.2 5595.1 5980.2 6077.7 5723.9 4883
3629.7 2302.4 1342.6 741.7 327.6 78.9 0
2078.9 2088.2 2107.4 2136.4 2164.9 2190.6 2221.8 2264.6 2314.4 2390
2489.7 2604.2 2740.1 2907.7 3111.5 3364 3656.5 3995 4359.9 4732.4
5155.8 5557.9 6032.3 6514.3 7092.8 7661.4 8384.5 9159.1 9775.3 9710.7
8545.5 6439.8 4070.6 1631.3 298 65.7 0
2078.9 2087.6 2111.2 2138.6 2167.1 2197.7 2230.1 2273.3 2325.4 2400.4
2492.5 2603.1 2734 2902.2 3110.9 3376 3679.5 4046.5 4451.9 4867.1
5303.2 5748.5 6225.6 6746.1 7301.5 7880.5 8537.9 9252.2 9950.1 10073.3
8910.9 6503.9 3689.9 960.8 204.9 60.8 0
2078.9 2087.1 2105.7 2142.4 2172.5 2206 2233.3 2273.3 2328.1 2393.8
2473.3 2563.7 2666.6 2808 2993.7 3218.3 3490 3824.1 4204.8 4620.1
5037.5 5465.3 5907.4 6379 6894 7400.1 7927.6 8389.4 8740.6 8489.1
7316.3 5041.9 2194.5 423.4 127.6 42.2 0
2078.9 2084.9 2110.1 2141.9 2170.9 2199.9 2227.3 2259.1 2303.5 2351.1
2407.5 2462.3 2517.1 2591.1 2699.5 2843 3015.6 3247.3 3520.1 3829.1
4165.4 4513.3 4855.1 5202.4 5563.4 5901.4 6240.4 6547.8 6612.9 6039.9
4870.4 3346.5 1428.1 284.3 85.5 23.6 0
2078.9 2084.9 2105.7 2129.8 2153.9 2168.7 2183.5 2196.1 2207.6 2221.3
2225.7 2210.9 2182.9 2153.4 2132.6 2131.5 2161 2245.4 2382.3 2554.9
2759.2 2984.4 3211.2 3436.8 3656 3838.4 3946.8 4007.6 3853.2 3241.3
2376.9 1469.7 586.1 166.5 61.4 15.3 0
2078.9 2077.2 2082.2 2089.3 2084.9 2055.9 2010.9 1943.6 1854.8 1737.6
1590.8 1419.9 1250.1 1108.2 995.3 902.2 830.5 784.4 760.9 755.4
770.2 799.8 828.3 856.2 869.3 848 782.2 677.6 517.7 367.6
267.3 193.9 141.3 99.2 59.7 15.9 0
2078.9 2065.2 2048.2 2014.8 1954.5 1854.3 1720.1 1549.7 1359.1 1186
1044.1 920.8 806.9 722.5 676.5 655.2 640.4 622.3 603.1 585
563.7 534.6 500.7 470.6 441.5 412.5 384 353.3 317.2 276.1
233.9 192.8 149 102.4 55.9 12.6 0
2078.9 2051.5 2001.6 1917.3 1785.8 1599 1394.1 1199.1 1055.6 933.4
829.4 770.7 736.8 707.2 676.5 650.8 637.1 632.2 622.8 602
571.9 541.8 511.1 481.5 449.2 417.4 385.1 350.6 317.2 280.5
241.6 198.3 149 96.4 49.3 10.4 0
2078.9 2042.7 1958.9 1821.4 1619.8 1373.9 1165.7 1021.6 906.6 834.8
800.9 769.6 736.8 701.7 669.4 649.7 643.7 640.4 632.7 608
551.1 518.8 489.7 461.8 436 411.9 382.4 349.5 314.4 275
232.3 186.2 138 93.1 49.8 13.7 0
2078.9 2028.5 1911.8 1721.7 1461 1204.6 1040.8 919.7 854 825.5
789.9 755.4 731.8 706.7 672.1 650.2 640.4 627.2 569.2 544.5
536.3 533 523.7 508.9 486.4 456.9 415.2 376.3 333.6 290.9
247.1 203.2 157.8 111.7 65.7 22.5 0
2078.9 2024.6 1882.2 1646.1 1349.8 1118 971.8 878.1 850.2 817.9
778.4 751.6 734.6 712.1 671 643.1 621.2 560.9 540.1 531.4
524.2 522.6 516 498.5 468.4 432.8 394.4 352.8 309.5 270.6
232.8 195.6 160 123.8 124.3 94.2 0
2078.9 2009.8 1840.6 1573.8 1265.4 1066 930.1 869.9 849.6 812.9
775.1 751 736.8 714.3 666.1 623.9 568.6 525.3 511.6 499
490.8 485.9 463.4 438.2 409.7 381.3 347.8 315.5 279.9 243.8
209.8 174.7 141.9 170.9 153.4 51.5 0
2078.9 2005.5 1825.8 1548.1 1230.9 1024.4 902.8 866.6 848 812.4
775.1 752.7 742.3 721.4 662.8 600.9 528.6 498.5 479.3 464
456.3 439.3 410.8 384.5 357.7 327.6 301.3 275 247.1 221.9
209.3 165.4 137.5 190.1 87.6 21.9 0
2078.9 2012.6 1836.7 1551.3 1238.6 1038.1 907.7 868.8 853.5 818.4
778.4 757 746.1 727.5 670.5 601.5 527.5 497.4 477.1 461.2
452.5 436 408.1 383.5 356.1 327 298 271.7 246 215.3
188.4 155 137.5 190.6 75.6 18.6 0
